Image for Mounting Bracket Kits from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Mounting Bracket Kits

Bulletin Number:

  • A80
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Kit is field-installable on all solid-back-body enclosures. Hardware included. Four brackets per kit.

    Description:

    Mounting bracket kits are field-installable. Composite kits are rated for 500 lb. (227 kg) maximum load. Kit includes four brackets and mounting hardware for all Type 1 Networking wall-mount and ComLine enclosures. DMFK1 and DMFK2 include two 14 gauge steel external mounting brackets and fasteners. Mounting bracket kit CMFK and CMFKSS each contain four 12 gauge steel or Type 304 stainless steel external mounting brackets and fasteners. Sealing washers are provided with each kit to maintain Type 4 or 12 rating after installation. Steel mounting brackets are plated.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fastener Thread Size Use On Material Product Material Material Finish
    Catalog Number Fastener Thread Size Use On Material Product Material Material Finish
    #10-32 Instrumentation enclosures D664IS through D1086IS - - - -
    #10-32 Instrumentation enclosures D12104IS through D12108IS - - - -
    #3/8-16 - Wall-mounting brackets GL66 HC MS Mild Steel Steel Zinc plated
    #3/8-16 - Wall-mounting brackets GL66 HC SS Stainless Steel Stainless steel 304 Raw
    #3/8-16 - - - - -