Image for Bracket Assembly for Type 4, 12 and 13 Enclosures from nVent | Hoffman
+ / - Hover over image to Zoom

Bracket Assembly for Type 4, 12 and 13 Enclosures

Bulletin Number:

  • A80
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Each bracket assembly consists of two or three brackets which mount on the enclosure collar studs. The terminal straps can be positioned anywhere along the brackets and are held in place with spring locking nuts. This feature makes wiring easy and simplifies the addition of terminal straps at a later date.

    Description:

    Each bracket assembly consists of two or three brackets which mount on the enclosure collar studs.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Number of Brackets Enclosure Dimension Parallel to Brackets in. Bracket Length L in.
    Catalog Number Number of Brackets Enclosure Dimension Parallel to Brackets in. Bracket Length L in.
    2 12.00 8.50
    2 16.00 12.50
    2 20.00 16.50
    2 24.00 20.50
    3 24.00 20.50
    2 30.00 26.50
    3 30.00 26.50
    3 36.00 32.50