Image for Touch-Safe UL Light Switch from nVent | Hoffman
+ / - Hover over image to Zoom

Touch-Safe UL Light Switch

Bulletin Number:

  • A80LT
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Applications:

    The Touch-Safe light switch is designed to be used with Hoffman light kits (AC and DC). It provides a UL listed touch-safe switch that can be used on many enclosure types and includes hardware for most applications. The light switch maintains enclosure overall rating up to UL 508A Type 4X or 12.

    Features:

  • UL listed for a touch-safe wire connection
  • Easily mounted to various enclosure types; common bracket and hardware included for many enclosure types (NEMA , Concept/ Fusion G7, ProLine, Freestanding Type 12)
  • Cable PG compression hub
  • Wide operating temperature range: -49°F to +158°F (-45°C to 70°C)
  • Rugged die-cast anodized zinc construction
  • Connection 3 cage clamps for solid and stranded wire AWG 20-14 (0.5-2.5mm²)
  • Protection class I (grounded)
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Max. Cable Dia. Max. Voltage
    Catalog Number Max. Cable Dia. Max. Voltage
    .375 in. 250 AC / 48 DC