Image for Heavy Duty Magnetic Mounting Kit for EL LED Lights from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Heavy Duty Magnetic Mounting Kit for EL LED Lights

Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Heavy Duty Magnetic Mounting Kit can be used to attach any device or component to flat steel surface. Each kit comes with 2 magnets with 55 lbs. minimum holding force on each side. Furnished with two #10-32 nylon thumb nuts and two flat washers to mount to any mounting brackets.

Features:

  • Neodymium magnet with strong holding force
  • Purchase screw mounting brackets separately
  • Two magnets, 2 nylon thumb nuts, and 2 flat washers are included
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Height in. Width in. Depth in. Thread Thread Length in. Thread Length mm Description Materials Finish Color
    Catalog Number Height in. Width in. Depth in. Thread Thread Length in. Thread Length mm Description Materials Finish Color
    .70 1.26 1.26 11963.0 0.4 9.5 LEDMAG : Heavy Duty Magnetic Mounting Kit for EL LED Lights Neodymium Smooth Unpainted