Close
- Home>
- Products>
- Accessories>
- Lighting>
- Door-operated Switch for EL LED Enclosure Lights

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345617063679",
"Attributes" : { }
}]
Door switch is used with EL LED enclosure lights that do not have a motion detector. They include a 31.50 inch (800mm) door switch cable to connect directly to the lights. The switch mounts directly to the enclosure frame.
Features:
Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
Catalog Number | Height in. | Width in. | Depth in. | Description | Materials | Finish | Color |
---|
Catalog Number | Height in. | Width in. | Depth in. | Description | Materials | Finish | Color |
---|---|---|---|---|---|---|---|
ELD0801U | 2.48 | 1.22 | 1.22 | ELD0801U : Door-operated Switch for EL LED Enclosure Lights | Plastic | Smooth | Black |
Connect With Us