Image for Connectors for EL LED Enclosure Lights from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Connectors for EL LED Enclosure Lights

Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

The Connectors for EL LED Enclosure Light provide a flexible solution for customers to connect the enclosure light using their own cables, which can be cut to size. These connectors can be used to connect the enclosure light to a power source or to another enclosure light.

Features:

  • The Light may be installed horizontally or vertically
  • Mounting accessories are required and must purchase separately when the light is not installed in the 25 mm (.98) hole pattern
  • Purchase infeed cable or connectors separately to supply power to the light
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Height in. Width in. Depth in. Description Materials Finish Color Cable Diameter Range in. Rated Current (Amps) Rated Voltage (Volts)
    Catalog Number Height in. Width in. Depth in. Description Materials Finish Color Cable Diameter Range in. Rated Current (Amps) Rated Voltage (Volts)
    2.09 0.9 0.55 ELCN1 : Connectors for EL LED Enclosure Lights Plastic Smooth Black 2.17 - 3.54 250 16
    2.09 0.9 0.55 ELCN124V : Connectors for EL LED Enclosure Lights Plastic Smooth Light Blue 2.36 - 3.03 50 16