Image for Cable, Through-Wiring for EL LED Enclosure Lights from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Cable, Through-Wiring for EL LED Enclosure Lights

Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Through-Wiring Cables are pre-fabricated cables for LED enclosure lights. Cables provide time saving, easy mounting of the EL LED Enclosure Lights.

Features:

  • Pre-fabricated cables for LED enclosure lights
  • Cables provide time saving, easy mounting of the EL LED Enclosure Lights
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Length ft. Length m Description Materials Finish Color Rated Current (Amps) Rated Voltage (Volts) Voltage Range (VAC) Connection
    Catalog Number Length ft. Length m Description Materials Finish Color Rated Current (Amps) Rated Voltage (Volts) Voltage Range (VAC) Connection
    2.0 0.6 ELC0601TBUL : Cable, Through-Wiring for EL LED Enclosure Lights Copper Smooth Black 10 250 100-240 Through Wiring, 3-Pole
    2.0 0.6 ELC0601TG24V : Cable, Through-Wiring for EL LED Enclosure Lights Copper Smooth Gray 10 50 24 VDC Through Wiring, 2-Pole
    3.3 1.0 ELC1001TBUL : Cable, Through-Wiring for EL LED Enclosure Lights Copper Smooth Black 10 250 100-240 Through Wiring, 3-Pole
    3.3 1.0 ELC1001TG24V : Cable, Through-Wiring for EL LED Enclosure Lights Copper Smooth Gray 10 50 24 VDC Through Wiring, 2-Pole