Close
- Home>
- Products>
- Accessories>
- Lighting>
- Cable, Power for EL LED Enclosure Lights

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345617063691",
"Attributes" : { }
}]
Select an Item.
Close

Catalog Number | Length ft. | Length m | Description | Materials | Finish | Color | Rated Current (Amps) | Rated Voltage (Volts) | Voltage Range (VAC) | Connection |
---|
Catalog Number | Length ft. | Length m | Description | Materials | Finish | Color | Rated Current (Amps) | Rated Voltage (Volts) | Voltage Range (VAC) | Connection |
---|---|---|---|---|---|---|---|---|---|---|
ELC1001PBUL | 3.3 | 1.0 | ELC1001PBUL : Cable, Power for EL LED Enclosure Lights | Copper | Smooth | Black | 10 | 250 | 100-240 | Power Cable, 3-Pole |
ELC1001PG24V | 3.3 | 1.0 | ELC1001PG24V : Cable, Power for EL LED Enclosure Lights | Copper | Smooth | Gray | 10 | 50 | 24 VDC | Power Cable, 2-Pole |
ELC2001PBUL | 6.6 | 2.0 | ELC2001PBUL : Cable, Power for EL LED Enclosure Lights | Copper | Smooth | Black | 10 | 250 | 100-240 | Power Cable, 3-Pole |
ELC2001PG24V | 6.6 | 2.0 | ELC2001PG24V : Cable, Power for EL LED Enclosure Lights | Copper | Smooth | Gray | 10 | 50 | 24 VDC | Power Cable, 2-Pole |

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.
Through-Wiring Cables are pre-fabricated cables for LED enclosure lights. Cables provide time saving, easy mounting of the EL LED Enclosure Lights.
Features:
Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
Catalog Number | Length ft. | Length m | Description | Materials | Finish | Color | Rated Current (Amps) | Rated Voltage (Volts) | Voltage Range (VAC) | Connection |
---|
Catalog Number | Length ft. | Length m | Description | Materials | Finish | Color | Rated Current (Amps) | Rated Voltage (Volts) | Voltage Range (VAC) | Connection |
---|---|---|---|---|---|---|---|---|---|---|
ELC1001PBUL | 3.3 | 1.0 | ELC1001PBUL : Cable, Power for EL LED Enclosure Lights | Copper | Smooth | Black | 10 | 250 | 100-240 | Power Cable, 3-Pole |
ELC1001PG24V | 3.3 | 1.0 | ELC1001PG24V : Cable, Power for EL LED Enclosure Lights | Copper | Smooth | Gray | 10 | 50 | 24 VDC | Power Cable, 2-Pole |
ELC2001PBUL | 6.6 | 2.0 | ELC2001PBUL : Cable, Power for EL LED Enclosure Lights | Copper | Smooth | Black | 10 | 250 | 100-240 | Power Cable, 3-Pole |
ELC2001PG24V | 6.6 | 2.0 | ELC2001PG24V : Cable, Power for EL LED Enclosure Lights | Copper | Smooth | Gray | 10 | 50 | 24 VDC | Power Cable, 2-Pole |
Connect With Us