Image for InterSafe Type 4/4X/12 Data Interface Port Disk Drive Enclosure from nVent | Hoffman
+ / - Hover over image to Zoom

InterSafe Type 4/4X/12 Data Interface Port Disk Drive Enclosure

Bulletin Number:

  • A70E
  • Material:

  • Aluminum
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    This enclosure, available in both steel and stainless steel, allows access to one or two customer-supplied disk drives from outside the cabinet, allowing computer system use and updates without opening the cabinet.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Description Configuration
    Catalog Number A in. B in. C in. Description Configuration
    5.63 6.93 0.94 Steel 2 gang dual CD/DVD drive cover CP2/514b
    5.63 6.93 0.94 Stainless steel 2 gang dual CD/DVD drive cover CP2/514b