Image for InterSafe Data Interface Ports for Ethernet/ProfiNet Protocol from nVent | Hoffman
+ / - Hover over image to Zoom

InterSafe Data Interface Ports for Ethernet/ProfiNet Protocol

Bulletin Number:

  • A70E
  • Material:

  • Aluminum
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Left-hand image shows front view, GFCI Receptacle Models. Right-hand image shows front view, Duplex Receptacle Models. Rear view with and without terminal cover are below the table.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Configuration Secondary Connector Termination Supports Devices Sold by the Following Manufacturers
    Catalog Number Configuration Secondary Connector Termination Supports Devices Sold by the Following Manufacturers
    - RJ45<br>- 10-ft. cable --- Allen-Bradley<br>GE Fanuc<br>Groupe Schneider<br>Siemens<br>Computer peripherals
    - 120 VAC duplex receptacle<br>- RJ45<br>- 5-amp circuit breaker --- Allen-Bradley<br>GE Fanuc<br>Groupe Schneider<br>Siemens<br>Computer peripherals
    - 120 VAC duplex receptacle<br>- RJ45<br>- 5-amp circuit breaker --- Allen-Bradley<br>GE Fanuc<br>Groupe Schneider<br>Siemens<br>Computer peripherals
    - RJ45<br>- 10-ft. cable --- Allen-Bradley<br>GE Fanuc<br>Groupe Schneider<br>Siemens<br>Computer peripherals
    - 120 VAC GFCI receptacle<br>- RJ45<br>- 5-amp circuit breaker --- Allen-Bradley<br>GE Fanuc<br>Groupe Schneider<br>Siemens<br>Computer peripherals
    - RJ45<br>- 10-ft. cable --- Allen-Bradley<br>GE Fanuc<br>Groupe Schneider<br>Siemens<br>Computer peripherals