Image for Floor Stand Kit from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Floor Stand Kit

Bulletin Number:

  • A80
  • A4SY
  • Material:

  • Steel
  • Note:

  • Bulletin A80 applies to Mild Steel kits.
  • Bulletin A4SY applies to Stainless Steel kits.
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Industry Standards:

    Product maintains UL/CSA Type 4, 4X (stainless steel only) and Type 12 when properly installed on Hoffman Type 4 or Type 12 enclosures.

    Application:

    Kits are easily installed on most wall-mount Hoffman enclosures. Can also be used to elevate Hoffman free-stand enclosures. To install, drill holes in the bottom of the enclosure and bolt the floor stands to the enclosure.It is not necessary to remove the wall-mount brackets from the enclosure.

    Specifications:

    12 gauge steel floor stand has an ANSI 61 gray polyester powder finish over pretreated surfaces. Stainless steel floor stand is available in Type 316 and Type 304.

    Components:

    Each kit includes two stands. Two sets of floor stands are recommended for enclosures larger than double door free-stand enclosures.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. L in. Height H in. Width C in. C in.
    Catalog Number A in. B in. L in. Height H in. Width C in. C in.
    6 8.06 7.06 6.00 8.06 -
    6 10.06 7.06 6.00 10.06 -
    6 12.06 7.06 6.00 12.06 -
    6 18.06 7.06 6.00 18.06 -
    12 8.06 8.12 12.00 8.06 -
    12 10.06 8.12 12.00 10.06 -
    12 12.06 8.12 12.00 12.06 -
    12 16.06 8.12 12.00 16.06 -
    12 18.06 8.12 12.00 18.13 -
    18 12.06 9.17 18.00 12.06 -
    18 16.06 9.17 18.00 16.06 -
    24 8.06 10.23 24.00 8.06 -
    24 10.06 10.23 24.00 10.06 -
    24 - 10.23 24.00 12.06 12.06
    24 16.06 10.23 24.00 16.06 -
    12 20.06 8.12 12.00 20.06 -
    18 8.06 9.17 18.00 8.06 -
    18 10.06 9.17 18.00 10.06 -
    6 8.06 9.09 6.00 8.06 9.09
    6 8.06 9.09 6.00 8.06 9.09
    6 10.06 9.09 6.00 10.06 9.09
    6 10.06 9.09 6.00 10.06 9.09
    6 12.06 9.09 6.00 12.06 9.09
    6 12.06 9.09 6.00 12.06 9.09
    6 18.06 9.09 6.00 18.06 9.09
    6 18.06 9.09 6.00 18.06 9.09
    6 24.06 9.09 6.00 24.06 9.09
    6 24.06 9.09 6.00 24.06 9.09
    12 8.06 9.09 12.00 8.06 -
    12 8.06 9.09 12.00 8.06 9.09
    12 10.06 9.09 12.00 10.06 -
    12 10.06 9.09 12.00 10.06 9.09
    12 12.06 9.09 12.00 12.06 -
    12 12.06 9.09 12.00 12.06 9.09
    12 16.06 9.09 12.00 16.06 -
    12 16.06 9.09 12.00 16.06 9.09
    12 18 9.09 12.00 18.06 18.00
    12 18.06 9.09 12.00 18.06 9.09
    12 24 9.09 12.00 24.06 2406
    12 24.06 9.09 12.00 24.06 9.09
    18 8.06 9.09 18.00 8.06 9.09
    18 8.06 9.09 18.00 8.06 9.09
    18 10.06 9.09 18.00 10.06 9.09
    18 10.06 9.09 18.00 10.06 9.09
    18 12.06 9.09 18.00 12.06 9.09
    18 12.06 9.09 18.00 12.06 9.09
    18 16.06 9.09 18.00 16.06 9.09
    18 16.06 9.09 18.00 16.06 9.09
    18 18.06 9.09 18.00 18.06 9.09
    18 18.06 9.09 18.00 18.06 9.09
    18 24.06 9.09 18.00 24.06 9.09
    18 24.06 9.09 18.00 24.06 9.09
    24 8.06 9.09 24.00 8.06 9.09
    24 8.06 9.09 24.00 8.06 9.09
    24 10 9.09 24.00 10.06 -
    24 10.06 9.09 24.00 10.06 9.09
    24 12.06 9.09 24.00 12.06 -
    24 12.06 9.09 24.00 12.06 9.09
    24 16.06 9.09 24.00 16.06 9.09
    24 16.06 9.09 24.00 16.06 9.09
    24 18.06 9.09 24.00 18.06 9.09
    24 18.06 9.09 24.00 18.06 9.09
    24 24.06 9.09 24.00 24.06 9.09
    24 24.06 9.09 24.00 24.06 9.09