Image for Terminal Box Straps for Junction Boxes                                                                                           from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Terminal Box Straps for Junction Boxes

Bulletin Number:

  • A80
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    A terminal strap is a 12 gauge flat strap which mounts on top of the brackets. The straps can be positioned anywhere along the brackets and are held in place with spring locking nuts. White finish over pretreated surfaces. Terminal blocks are not included with terminal straps. Does not work with DIN rail-mounted terminal blocks.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number K in. M in. Useable Space N in. Enclosure Dimension Parallel to Straps
    Catalog Number K in. M in. Useable Space N in. Enclosure Dimension Parallel to Straps
    1.44 5.75 4.62 8
    1.44 7.75 6.62 10
    1.44 9.75 8.62 12
    2.69 11.70 10.62 14
    2.69 13.70 12.62 16