Image for Terminal Block Strips for Junction Boxes from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Terminal Block Strips for Junction Boxes

Bulletin Number:

  • A80
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    A terminal block strip is a flat channel holding Buchanan 600V terminal blocks with tubular clamp contacts assembled on the channel. These terminal blocks will accept wire sizes from #22 through #10. The number of terminal blocks assembled on each channel is shown in the table. The terminal block strips can be positioned anywhere along the brackets and are held in place with spring locking nuts. The channel has a plated finish. Terminal blocks are included with terminal block strips. Marathon terminal blocks can be provided on special order. Other brands and sizes of terminal blocks are available on special order.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number M in. Enclosure Dimension Parallel to Strips Useable Space N in. P in. Terminal Blocks per Strip
    Catalog Number M in. Enclosure Dimension Parallel to Strips Useable Space N in. P in. Terminal Blocks per Strip
    5.75 8 4.62 3.00 -
    7.75 10 6.62 3.00 12
    9.75 12 8.62 3.00 16
    11.75 14 10.62 4.25 20
    13.75 16 12.62 4.25 24