Image for Terminal Block Bracket Assemblies for Junction Boxes from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Terminal Block Bracket Assemblies for Junction Boxes

Bulletin Number:

  • A80
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Each bracket assembly consists of two brackets which mount on the weldnuts in the box. White finish over pretreated surfaces.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number K in. L in. Enclosure Dimension Parallel to Brackets
    Catalog Number K in. L in. Enclosure Dimension Parallel to Brackets
    1.44 5.00 6
    1.44 7.00 8
    1.44 9.00 10
    2.69 9.00 10
    2.69 11.00 12
    2.69 13.00 14