Image for Panel Interface Connector from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Panel Interface Connector

Bulletin Number:

  • A80
  • Industry Standards:

    UL 508A Component Recognized; File No. E61997
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

  • The panel interface connector provides a connection for a PLC or computer housed inside an enclosure without opening the enclosure door. It mounts on the outside of the enclosure. The HBE size 32 housing and hinged cover are die cast aluminum. The closed assembly is rated UL Type 4.
  • The panel interface connector enclosure includes:
  • A duplex receptacle
  • A 9-pin D-sub pass-through connector
  • An RJ 45 pass-through connector
  • A 3-amp reset
  • A covered terminal block with screw connections for the internal power connection
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number
    Catalog Number