Image for NEMA 5-15R DIN-Mounted Outlets from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

NEMA 5-15R DIN-Mounted Outlets

Bulletin Number:

  • A80
  • Industry Standards:

    UL Component Recognized; File No. E222026 cUL Component Recognized; File No. E222026 Ingress protection: IP 20
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Applications:

    The DIN rail-mounted electrical receptacle can be quickly fitted and connected inside enclosures, allowing the use of auxiliary products such as hand lamps and power tools. The unit is available with and without fuses, and in many world outlet standards.

    Features:

  • Tool-less touch-safe wire connections
  • Fused and non-fused offerings
  • Light-weight composite enclosures
  • Easily DIN-mounted
  • Small form factor
  • Wide operating temperature ranges
  • Specifications:

  • Connection: three cage clamps for solid and stranded wire AWG 20-14 (0.5-2.5mm²)
  • Housing: plastic, UL94 V-0, light grey
  • Fuse: Type 5 x 20 mm dia. (Tubular)
  • Integral mounting clip for 35mm DIN rail, EN 60 715
  • Mounting position: vertical
  • Operating / storage temperature -49 F to +158 F (-45 C to 70 C)
  • Dimensions : 3.6 x 2.4 x 1.9 (92mm x 62mm x 48mm)
  • Weight: approximately 7.1 oz. (200g)
  • Standard NEMA receptacle 5-15R
  • Maximum Voltage: 125 VAC
  • Protection class I (grounded)
  • Finish:

    Composite, smooth texture, light gray

    Accessories:

    DIN Rail accessories (Concept, FUSION, InLine)
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. AMP Rating (A) Fused
    Catalog Number A in. B in. C in. AMP Rating (A) Fused
    3.54 2.44 1.97 15 No
    3.54 2.44 1.97 6.3 Yes