Image for DIN 3 Rail, Self-Adhesive from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

DIN 3 Rail, Self-Adhesive

Bulletin Number:

  • A80
  • Industry Standards:

    Material conforms to UL 94V-0
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Applications:

    Convenient, symmetrical, 1.7 in. (43mm) DIN 3 rail with pressure-sensitive, peel-and-stick adhesive. Can be mounted to various surfaces, in a variety of locations. Fasteners may also be used (five provided per kit) for increased load rating. DIN rail is made of UL 94V-0 rated material. Five self-adhesive DIN rails per kit.

    Features:

  • DIN 3-style, symmetrical
  • Adhesive mount; fastener-capable
  • 43mm length
  • Constructed from UL 94V-0 rated black plastic
  • Sold in qty. five per catalog number
  • Optional screw mount; (5) 10-32 / M5 provided
  • Specifications:

  • Load 1.1 lbs. (500g) after a 24-hour waiting period
  • Mounting self-adhesive (non-aging, high-performance adhesive strip)
  • Material plastic UL 94V-0, black
  • Hole pattern 0.5 in. (12.8 mm) distance, Ø 0.14 in. (3.6mm)
  • Operating / Storage temperature -49 F to +158 F (-45 C to 70 C)
  • Dimensions 1.7 x 1.5 x 0.55 (43mm x 38mm x 14mm)
  • Finish:

    Composite, smooth texture, black

    Accessories:

    DIN Rail accessories (Concept, FUSION, InLine, etc.)
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Max. Load Rating
    Catalog Number A in. B in. C in. Max. Load Rating
    0.47 1.65 1.42 1.1 lbs (500g)