Image for Grounding Device from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Grounding Device

Bulletin Number:

  • A80
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Grounding lug is designed to provide a means of attaching a grounding conductor to an electrical enclosure. Will accept wire sizes 2 through 14. Grounding Straps can be used to provide electrical continuity between metal parts which must be electrically connected. Each strap consists of a length of braided copper with a ring terminal at both ends. Braid is insulated with green and yellow striped plastic.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description Approximate Wire Size AWG Length Between Ring Terminals C-to-C in. Ring Terminal Hole Diameter in.
    Catalog Number Description Approximate Wire Size AWG Length Between Ring Terminals C-to-C in. Ring Terminal Hole Diameter in.
    Grounding Strap #8 8.19 0.406
    Grounding Strap #8 16.19 0.406
    Grounding Strap #4 8.19 0.406
    Grounding Strap #4 16.19 0.406
    Grounding lug kit 2-14 -