Image for Bonding Straps from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Bonding Straps

Bulletin Number:

  • A80
  • Industry Standards:

    UL467 Listed: File No. E220029 cUL Listed per CSA C22.2 No. 41. File No. E220029
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Application:

    Bonding straps are a reliable and convenient grounding solution for applications that require flexibility and durability. The tinned copper ground braids with massivated palms come ready to install without any additional cutting, stripping, crimping or punching and do not require the addition of tin or crimped lugs. Bonding straps optimize the electrical contact between each wire and help eliminate moisture issues in the palms, preventing corrosion and lengthening the useful life of the braid.

    Features:

  • Integral palm, without tin or crimped lugs for superior electrical contact and tensile strength resistance
  • Resistant to vibration and fatigue, reducing maintenance
  • Provides weight savings, material savings and lower impedance when compared to similar lugged cables with insulation
  • Ready to use out of the box, eliminates the need for cutting, stripping, crimping and punching
  • Quick and easy to install
  • Recommended by the EMC/EMI directives and less impedance than cables
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. T in. L in. Hole Size in. Intensity (A) Cross Section kcmil Package Quantity
    Catalog Number A in. B in. T in. L in. Hole Size in. Intensity (A) Cross Section kcmil Package Quantity
    .59 .79 .06 5.91 .26 120.0 31.57 3
    .59 .79 .06 11.81 .26 120.0 31.57 3