Image for Stainless Steel Drip Shield Kit for Type 4 and 4X Wall-Mount Enc from nVent | Hoffman
+ / - Hover over image to Zoom

Stainless Steel Drip Shield Kit for Type 4 and 4X Wall-Mount Enclosures

Bulletin Number:

  • A4SY
  • Material:

  • Stainless Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Easily installed on Type 4 and 4X wall-mount enclosures (excluding quick-release latch models). Protects door from dripping water and settling dust. Attaches quickly and easily to the enclosure with stainless steel screws and sealing washers (furnished). A tube of sealing compound is supplied with each kit. Manufactured from 14 gauge Type 316 stainless steel. Kits can be special ordered for other Hoffman enclosures. Consult factory for more information. Product maintains UL/CSA Type 4, 4X and 12 rating when properly installed on a Hoffman enclosure.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits Enclosure Size B in.
    Catalog Number Fits Enclosure Size B in.
    12.00
    16.00
    20.00
    24.00
    30.00
    36.00