Image for Drip Shield Kit for Type 12 Enclosures from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Drip Shield Kit for Type 12 Enclosures

Bulletin Number:

  • A80
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Protects door hardware from dripping water and settling dust. Attaches quickly and easily to the enclosure with stainless steel screws and sealing washers (hardware is furnished). Stainless steel hinge pin and stainless steel door clamping assemblies are furnished to replace the standard hinge pin and door clamping assemblies. A tube of sealing compound is also supplied with each kit. Manufactured from 14 gauge steel with an ANSI 61 gray polyester powder paint finish over pretreated surfaces.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number For Fits Enclosure Size B in.
    Catalog Number For Fits Enclosure Size B in.
    Single-Door Wall-Mount Enclosures 12.00
    Single-Door Wall-Mount Enclosures 16.00
    Single-Door Wall-Mount Enclosures 20.00
    Single-Door Wall-Mount/Floor-Mount Enclosures with Continuous Hinge 24.00
    Single-Door Wall-Mount/Floor-Mount Enclosures with Continuous Hinge 30.00
    Single-Door Wall-Mount/Floor-Mount Enclosures with Continuous Hinge 36.00
    Two-Door Floor-Mount, Continuous Hinge Enclosures 42.00
    Two-Door Floor-Mount, Continuous Hinge Enclosures-Door Floor-Mount Enclosures 48.00
    Two-Door Floor-Mount, Continuous Hinge Enclosuresoor Floor-Mount Enclosures 60.00
    Two-Door Floor-Mount, Continuous Hinge Enclosuresoor Floor-Mount Enclosures 72.00