Image for Type 316 Stainless Steel Door Stop Kit from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Type 316 Stainless Steel Door Stop Kit

Bulletin Number:

  • A4SY
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Designed for use on most standard HOFFMAN Type 4 and 12 enclosures to secure the door in the open position. Enclosures must have a "B" dimension of 16.00 in. (406 mm) or more and a door which opens horizontally. Door Stop Kit can be mounted at the top or bottom of the door opening after drilling two small holes in the body of the enclosure and two small holes in the door. The angle of the door is easily adjusted by means of a wingnut, and the stop arm slides neatly out of the way when the door is closed. All parts are plated. Maintains UL/CSA Type 4 and Type 12 if properly installed in a HOFFMAN enclosure.

    Description:

    Hoffman introduces a new Type 316 stainless steel door stop kit as a standard item. Door stop maintains a Type 4X rating and provides flexibility—it can be mounted at the top or bottom of a door and on left- or right-hand hinged doors. Door stop is easily installed with supplied Type 316 stainless steel mounting hardware.

    Applications:

    Type 316 stainless steel door stop kit is available for use in applications that require the kind of corrosion protection that only Type 316 stainless steel can provide. Typical applications include water treatment, pulp, paper, petroleum, chemical, food and pharmaceutical processing, and packaging. Kit includes all mounting hardware. Secures doors in the open position. Can be mounted at either top or bottom of door. Can be installed on either left- or right-hinged doors. Maintains an enclosure’s Type 4X rating. Easy to install. Mounting hardware is Type 316 stainless steel. This door stop kit can be mounted in large and wall-mount enclosures.

    Features:

  • Can be mounted at either top or bottom of door
  • Can be installed on either left- or right-hinged doors
  • Maintains an enclosure’s Type 4X rating
  • Easy to install
  • Specifications:

    Kit, including mounting hardware, constructed of Type 316 stainless steel
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description
    Catalog Number Description
    Type 316 stainless steel door stop kit