Close
- Home>
- Products>
- Accessories>
- Door Accessories>
- Flush-Mount Door Frames

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616779665",
"Attributes" : { }
}]
Bulletin Number:
Material:

Select an Item.
Close

Catalog Number | Frame Size X x Y in. | Door Size T in. | Door Size S in. | Fits Box Size A x B in. | G in. | H in. | J in. | K in. | L in. |
---|
Catalog Number | Frame Size X x Y in. | Door Size T in. | Door Size S in. | Fits Box Size A x B in. | G in. | H in. | J in. | K in. | L in. |
---|---|---|---|---|---|---|---|---|---|
AFDF0606P | 8.00 x 8.00 | 3.00 | 3.00 | 6.00 x 6.00 | 1.28 | 5.44 | --- | 4.00 | N/A |
AFDF1212P | 14.00 x 14.00 | 9.00 | 9.00 | 12.00 x 12.00 | 1.28 | 11.44 | 2.84 | 7.00 | 8.31 |
AFDF1812P | 20.00 x 14.00 | 15.00 | 9.00 | 18.00 x 12.00 | 1.28 | 11.44 | 2.84 | 10.00 | 14.31 |
AFDF1818P | 20.00 x 20.00 | 15.00 | 15.00 | 18.00 x 18.00 | 1.28 | 17.44 | 2.84 | 10.00 | 14.31 |
AFDF2418P | 26.00 x 20.00 | 21.00 | 15.00 | 24.00 x 18.00 | 1.28 | 17.44 | 2.84 | 13.00 | 20.31 |
AFDF2424P | 26.00 x 26.00 | 21.00 | 21.00 | 24.00 x 24.00 | 1.30 | 23.41 | 2.84 | 13.00 | 20.31 |
AFDF3024P | 32.00 x 26.00 | 27.00 | 21.00 | 30.00 x 24.00 | 1.30 | 23.41 | 2.84 | 16.00 | 26.31 |

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.
Applications:
Use in Screw-Cover Pull Box telephone cabinet installations or in communication wiring and signal systems. Also as a junction or pull box and switch enclosure.Features:
Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
Catalog Number | Frame Size X x Y in. | Door Size T in. | Door Size S in. | Fits Box Size A x B in. | G in. | H in. | J in. | K in. | L in. |
---|
Catalog Number | Frame Size X x Y in. | Door Size T in. | Door Size S in. | Fits Box Size A x B in. | G in. | H in. | J in. | K in. | L in. |
---|---|---|---|---|---|---|---|---|---|
AFDF0606P | 8.00 x 8.00 | 3.00 | 3.00 | 6.00 x 6.00 | 1.28 | 5.44 | --- | 4.00 | N/A |
AFDF1212P | 14.00 x 14.00 | 9.00 | 9.00 | 12.00 x 12.00 | 1.28 | 11.44 | 2.84 | 7.00 | 8.31 |
AFDF1812P | 20.00 x 14.00 | 15.00 | 9.00 | 18.00 x 12.00 | 1.28 | 11.44 | 2.84 | 10.00 | 14.31 |
AFDF1818P | 20.00 x 20.00 | 15.00 | 15.00 | 18.00 x 18.00 | 1.28 | 17.44 | 2.84 | 10.00 | 14.31 |
AFDF2418P | 26.00 x 20.00 | 21.00 | 15.00 | 24.00 x 18.00 | 1.28 | 17.44 | 2.84 | 13.00 | 20.31 |
AFDF2424P | 26.00 x 26.00 | 21.00 | 21.00 | 24.00 x 24.00 | 1.30 | 23.41 | 2.84 | 13.00 | 20.31 |
AFDF3024P | 32.00 x 26.00 | 27.00 | 21.00 | 30.00 x 24.00 | 1.30 | 23.41 | 2.84 | 16.00 | 26.31 |
Connect With Us