Image for External Data Pockets, Type 4/4X/12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

External Data Pockets, Type 4/4X/12

Bulletin Number:

  • A80DP
  • Material:

  • Steel
  • Industry Standards:

    Mild Steel Models: UL 508A Listed; Type 4, 12; File No. E61997 cUL Listed per C22.2 No. 94; Type 4, 12; File No. E61997 NEMA/EEMAC Type 4, 12 IEC 60529, IP66 Stainless Steel Models: UL 508A Listed; Type 4, 4X, 12; File No. E61997 cUL Listed per C22.2 No. 94; Type 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 4, 4X, 12 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Applications:

    Mounted on the exterior of an enclosure, Data Pockets allow access to system documentation without having to open the enclosure door.

    Features:

  • Available in mild steel or stainless steel to match the enclosure finish
  • Foam-in-place gasket to protect documentation from harsh environments
  • Hinged front for easy access to contents
  • Three sizes accommodate a wide variety of documents
  • Sloped top sheds liquids and prevents accumulation of extraneous material
  • Optional wing knob and keylock inserts available for additional security
  • Specifications:

  • 16 gauge steel or 16 gauge Type 304 stainless steel
  • Front of pocket hinges away from frame
  • Finish:

    Mild steel models are either ANSI 61 medium-gray or RAL 7035 light-gray polyester powder finish inside and out. Stainless steel models have brushed finish.

    Accessories:

  • Key Inserts
  • Wing Knob Latch
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. G in. H in. J in.
    Catalog Number A in. B in. C in. G in. H in. J in.
    15.1 12.25 3.18 12.00 10.00 14.25
    15.1 12.25 3.18 12.00 10.00 14.25
    15.1 12.25 3.18 12.00 10.00 14.25
    6.83 6.25 2.18 4.00 - 6.25
    6.83 6.25 2.18 4.00 - 6.25
    6.83 6.25 2.18 4.00 - 6.25
    12.96 18.25 2.68 10.00 16.00 12.25
    12.96 18.25 2.68 10.00 16.00 12.25
    12.96 18.25 2.68 10.00 16.00 12.25