Image for Door Stop Kit from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Door Stop Kit

Catalog Number:  ADSTOPK
Back To Product

Bulletin Number:

  • A80
  • Material:

  • Steel
  • Model Code:

  • 25600
  • Ship Wt. Std. Pkg. (lbs):

  • 1.2
  • Interchangeable:

  • False
  • Finish:

  • Plated Steel
  • Zinc-Plated Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Door Stop Kit secures the door in the open position. Kit can be installed at the top or bottom of a door which opens horizontally. Door opening angle can be easily adjusted by means of a wing nut. Stop arm slides neatly out of the way when the door is closed. All parts are plated. Mounting hardware included.

    Applications:

    Designed for use on most standard Hoffman Type 4 and 12 enclosures to secure the door in the open position. Enclosures must have a “B” dimension of 16.00 in. (406 mm) or more and a door which opens horizontally. Door Stop Kit can be mounted at the top or bottom of the door opening after drilling two small holes in the body of the enclosure and two small holes in the door. The angle of the door is easily adjusted by means of a wingnut, and the stop arm slides neatly out of the way when the door is closed. All parts are plated. Maintains UL/CSA Type 4 and Type 12 if properly installed in a Hoffman enclosure.

    Notes:

  • Door stop kits should not be installed on enclosures configured with a swing-out panel or swing-out rack frame
  • Door stop kits cannot be used with Concept window doors
  • Door Stop Kit
    Catalog Number
    ADSTOPK
    Material Door Stop Kit for GL66 HC
    Product Material Mild Steel
    Material Steel
    Finish Zinc plated
    No accessories available.