Image for Panels for WiFi Cabinets and Small Wall-Mount Enclosures from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Panels for WiFi Cabinets and Small Wall-Mount Enclosures

Bulletin Number:

  • DWS12
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Panels are constructed of unfinished 3/4-in. plywood. They are supplied with Fiberglass Hinged-Cover and PolyPro Type 4X WiFi Cabinets.

    Description:

    Panels are constructed of unfinished 3/4-in. plywood. They are supplied with Fiberglass Hinged-Cover and PolyPro Type 4X WiFi Cabinets.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Panel Size D x E in. V in.
    Catalog Number A in. B in. Panel Size D x E in. V in.
    6 6 4.88 x 4.88 0.31
    16 14 14.75 x 12.88 0.25
    18 16 16.75 x 14.88 0.25