Combination Lock 3-Digit, Zinc Die Cast, Steel
The 3-Digit Combination Lock in handle eliminates the need to carry around a key. The lock features the ability to change the lock combination quickly and easily. The operations is effortless, a quarter turn of the handle opens and closes the cabinet. The lock itself has a silver and black finish. This lock is to be installed using an existing enclosure cam. The lock is maintains the cabinets Type 12 rating; however like other Type 12 cabinets, do not use in severe environments such as corrosive, very wet, salt spray or mist.
Features
- The 3-Digit Combination Lock in handle eliminates the need to carry around a key
- The lock features the ability to change the lock combination quickly and easily
- The operations is effortless, a quarter turn of the handle opens and closes the cabinet
- The lock itself has a silver and black finish
- This lock is to be installed using an existing enclosure cam
- The lock is maintains the cabinets Type 12 rating; however like other Type 12 cabinets, do not use in severe environments such as corrosive, very wet, salt spray or mist
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.