ProLine Sloped-Front HMI with Accessory Opening, 700x1200x600mm, Lt Gray, Steel
A truly modular, build-your-own system, ProLine Sloped-Front HMI Enclosure with Accessory Opening foundation is extremely adaptable for nearly any application. Upper front opening for door/cover options has a 5-degree slope. Lower section is suitable for keyboard or other front options. Rear opening(s) for door and cover options. The internal mounting hole pattern accommodates most ProLine internal accessories. Optional ProLine Frame Shelf or ProLine Grid System provides a stationary platform for supporting deep equipment. The open bottom is suitable for joining the top to a 700-mm ProLine frame.
Features
- Enclosure is available in two heights
- The bottom of the 600x600-mm sizes can be joined through a base with cutout to a pedestal or pendant arm system
- A support bracket allows the 600x600-mm sizes to be suspended from an overhanging pendant arm system
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.