Breadcrumb
- Home
- ...
- Data Center and Networking Solutions
- Racks and Cabinets
- Data Networking Freestanding Cabinets
- ProLine V/D and Server Cabinet Type 12
- ProLine V/D Server Cabinet with G28 Type 12, 2000x600x1000mm, Gray, Steel
ProLine V/D Server Cabinet with G28 Type 12, 2000x600x1000mm, Gray, Steel
ProLine V/D Server Cabinet with G28 Type 12, 2000x600x1000mm, Gray, Steel
Catalog#: PSC20610GAC
Robustly built and sealed for use in wet, dusty or hot environments, ProLine Type 12 Cabinets have optional cutouts to air condition voice/data equipment and servers.
Industry Standards
UL 508A Listed; Type 12; File Number E61997
cUL Listed per CSA C22.2 No 94; Type 12; File Number E61997
EIA RS-310-D
NEMA/EEMAC, Type 12
Details
Resources
3D models
Related Accessories
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Features
- Fully gasketed to keep contaminants away from equipment, reducing maintenance costs
- Three-point locking handles on all doors provide easy but controlled access; two keys included
- Rack angles are infinitely adjustable from front to rear for positioning flexibility
- Mobile base provides easy placement of cabinet
- Levelers and anti-tip bracket secure cabinet to the floor
- AC package has cutout for easy in-the-field installation of SpectraCool G-Series Air Conditioner (shipped separately)
- Mobile base includes casters, levelers and gland plate
- Gland plate allows easy routing of cable
Specifications
Order air conditioner separately.
Bulletin Number
DPSR
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
SpectraCool Indoor G28, 6000BTU 115V, Brushed, SS304
Catalog#:
G280616G051
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
10.18 in / 259 mm
Nominal Voltage:
115 V
Remote Access Control:
No
Nominal Capacity Btu/h:
6400 Btu/h
Nominal Capacity Watts:
1874 W
Operating Temperature:
50 – 131 °F / 10 – 55 °C
Max Current:
11.4 A
Protection Rating:
NEMA Type 4X; NEMA Type 3R
Product Family:
SpectraCool
Material:
Stainless Steel 304
HOFFMAN on Demand
SpectraCool Indoor/Outdoor G28, 4000BTU 460V, Brushed, SS304
Catalog#:
G280446G051
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
10.18 in / 259 mm
Nominal Voltage:
460 V
Remote Access Control:
No
Number of Phases:
3
Nominal Capacity Btu/h:
4900 Btu/h
Nominal Capacity Watts:
1435 W
Operating Temperature:
50 – 131 °F / 10 – 55 °C
Max Current:
1.9 A
Protection Rating:
NEMA Type 4X; NEMA Type 3R
Product Family:
SpectraCool
Material:
Stainless Steel 304
SpectraCool Outdoor Without Heat G28, 4000BTU 230V, Lt Gray, Steel
Catalog#:
G280426G100
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
10.18 in / 259 mm
Nominal Voltage:
230 V
Remote Access Control:
No
Nominal Capacity Btu/h:
4900 Btu/h
Nominal Capacity Watts:
1435 W
Operating Temperature:
−40 to 131 °F / −40 to 55 °C
Max Current:
5.8 A
Protection Rating:
NEMA Type 4; NEMA Type 3R
Product Family:
SpectraCool
Material:
Mild Steel
SpectraCool Outdoor with Heat G28, 4000BTU 115V, Lt Gray, Steel
Catalog#:
G280416G150
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
11.18 in / 284 mm
Nominal Voltage:
115 V
Remote Access Control:
No
Nominal Capacity Btu/h:
4900 Btu/h
Nominal Capacity Watts:
1172 W
Operating Temperature:
−40 to 131 °F / −40 to 55 °C
Max Current:
11.4 A
Protection Rating:
NEMA Type 4; NEMA Type 3R
Product Family:
SpectraCool
Material:
Mild Steel
SpectraCool Outdoor Partial Recess Mount G28, 6000BTU 460V, Lt Gray, Steel
Catalog#:
G280646G101
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
10.18 in / 259 mm
Nominal Voltage:
460 V
Remote Access Control:
No
Number of Phases:
3
Nominal Capacity Btu/h:
6000 Btu/h
Nominal Capacity Watts:
1757 W
Operating Temperature:
−40 to 131 °F / −40 to 55 °C
Max Current:
1.9 A
Protection Rating:
NEMA Type 4; NEMA Type 3R
Product Family:
SpectraCool
Material:
Mild Steel
HOFFMAN on Demand
SpectraCool Indoor/Outdoor G28, 4000BTU 115V, Lt Gray, Steel
Catalog#:
G280416G050
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
11.18 in / 284 mm
Nominal Voltage:
115 V
Remote Access Control:
No
Nominal Capacity Btu/h:
4900 Btu/h
Nominal Capacity Watts:
1172 W
Operating Temperature:
50 – 131 °F / 10 – 55 °C
Max Current:
11.4 A
Protection Rating:
NEMA Type 4; NEMA Type 3R
Product Family:
SpectraCool
Material:
Mild Steel
SpectraCool Outdoor with Heat G28, 6000BTU 230V, Brushed, SS304
Catalog#:
G280626G151
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
10.18 in / 259 mm
Nominal Voltage:
230 V
Remote Access Control:
No
Nominal Capacity Btu/h:
6400 Btu/h
Nominal Capacity Watts:
1874 W
Operating Temperature:
−40 to 131 °F / −40 to 55 °C
Max Current:
5.8 A
Protection Rating:
NEMA Type 4X; NEMA Type 3R
Product Family:
SpectraCool
Material:
Stainless Steel 304
SpectraCool Indoor G28, 6000BTU 230V, Brushed, SS304
Catalog#:
G280626G051
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
10.18 in / 259 mm
Nominal Voltage:
230 V
Remote Access Control:
No
Nominal Capacity Btu/h:
6400 Btu/h
Nominal Capacity Watts:
1874 W
Operating Temperature:
50 – 131 °F / 10 – 55 °C
Max Current:
5.8 A
Protection Rating:
NEMA Type 4X; NEMA Type 3R
Product Family:
SpectraCool
Material:
Stainless Steel 304
SpectraCool Outdoor Without Heat G28, 6000BTU 115V, Lt Gray, Steel
Catalog#:
G280616G100
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
10.18 in / 259 mm
Nominal Voltage:
115 V
Remote Access Control:
No
Nominal Capacity Btu/h:
6400 Btu/h
Nominal Capacity Watts:
1874 W
Operating Temperature:
−40 to 131 °F / −40 to 55 °C
Max Current:
11.4 A
Protection Rating:
NEMA Type 4; NEMA Type 3R
Product Family:
SpectraCool
Material:
Mild Steel
SpectraCool Outdoor Without Heat G28, 4000BTU 460V, Lt Gray, Steel
Catalog#:
G280446G100
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
10.18 in / 259 mm
Nominal Voltage:
460 V
Remote Access Control:
No
Number of Phases:
3
Nominal Capacity Btu/h:
4900 Btu/h
Nominal Capacity Watts:
1435 W
Operating Temperature:
−40 to 131 °F / −40 to 55 °C
Max Current:
1.9 A
Protection Rating:
NEMA Type 4; NEMA Type 3R
Product Family:
SpectraCool
Material:
Mild Steel
SpectraCool Outdoor with Heat G28, 4000BTU 230V, Lt Gray, Steel
Catalog#:
G280426G150
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
10.18 in / 259 mm
Nominal Voltage:
230 V
Remote Access Control:
No
Nominal Capacity Btu/h:
4900 Btu/h
Nominal Capacity Watts:
1435 W
Operating Temperature:
−40 to 131 °F / −40 to 55 °C
Max Current:
5.8 A
Protection Rating:
NEMA Type 4; NEMA Type 3R
Product Family:
SpectraCool
Material:
Mild Steel
HOFFMAN on Demand
SpectraCool Indoor/Outdoor G28, 4000BTU 230V, Lt Gray, Steel
Catalog#:
G280426G050
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
10.18 in / 259 mm
Nominal Voltage:
230 V
Remote Access Control:
No
Nominal Capacity Btu/h:
4900 Btu/h
Nominal Capacity Watts:
1435 W
Operating Temperature:
50 – 131 °F / 10 – 55 °C
Max Current:
5.8 A
Protection Rating:
NEMA Type 4; NEMA Type 3R
Product Family:
SpectraCool
Material:
Mild Steel
SpectraCool Indoor with RAC G28, 4000BTU 115V, Lt Gray, Steel
Catalog#:
G280416G060
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
11.18 in / 284 mm
Nominal Voltage:
115 V
Remote Access Control:
Yes
Nominal Capacity Btu/h:
4900 Btu/h
Nominal Capacity Watts:
1172 W
Operating Temperature:
50 – 131 °F / 10 – 55 °C
Max Current:
11.4 A
Protection Rating:
NEMA Type 4; NEMA Type 3R
Product Family:
SpectraCool
Material:
Mild Steel
HOFFMAN on Demand
SpectraCool Indoor/Outdoor G28, 6000BTU 460V, Brushed, SS304
Catalog#:
G280646G051
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
10.18 in / 259 mm
Nominal Voltage:
460 V
Remote Access Control:
No
Number of Phases:
3
Nominal Capacity Btu/h:
6000 Btu/h
Nominal Capacity Watts:
1757 W
Operating Temperature:
50 – 131 °F / 10 – 55 °C
Max Current:
1.9 A
Protection Rating:
NEMA Type 4X; NEMA Type 3R
Product Family:
SpectraCool
Material:
Stainless Steel 304
SpectraCool Outdoor Without Heat G28, 6000BTU 230V, Lt Gray, Steel
Catalog#:
G280626G100
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
10.18 in / 259 mm
Nominal Voltage:
230 V
Remote Access Control:
No
Nominal Capacity Btu/h:
6400 Btu/h
Nominal Capacity Watts:
1874 W
Operating Temperature:
−40 to 131 °F / −40 to 55 °C
Max Current:
5.8 A
Protection Rating:
NEMA Type 4; NEMA Type 3R
Product Family:
SpectraCool
Material:
Mild Steel
SpectraCool Outdoor with Heat G28, 6000BTU 115V, Lt Gray, Steel
Catalog#:
G280616G150
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
10.18 in / 259 mm
Nominal Voltage:
115 V
Remote Access Control:
No
Nominal Capacity Btu/h:
6400 Btu/h
Nominal Capacity Watts:
1874 W
Operating Temperature:
−40 to 131 °F / −40 to 55 °C
Max Current:
11.4 A
Protection Rating:
NEMA Type 4; NEMA Type 3R
Product Family:
SpectraCool
Material:
Mild Steel
HOFFMAN on Demand
SpectraCool Indoor/Outdoor G28, 6000BTU 115V, Lt Gray, Steel
Catalog#:
G280616G050
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
10.18 in / 259 mm
Nominal Voltage:
115 V
Remote Access Control:
No
Nominal Capacity Btu/h:
6400 Btu/h
Nominal Capacity Watts:
1874 W
Operating Temperature:
50 – 131 °F / 10 – 55 °C
Max Current:
11.4 A
Protection Rating:
NEMA Type 4; NEMA Type 3R
Product Family:
SpectraCool
Material:
Mild Steel
HOFFMAN on Demand
SpectraCool Indoor/Outdoor G28, 4000BTU 460V, Lt Gray, Steel
Catalog#:
G280446G050
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
10.18 in / 259 mm
Nominal Voltage:
460 V
Remote Access Control:
No
Number of Phases:
3
Nominal Capacity Btu/h:
4900 Btu/h
Nominal Capacity Watts:
1435 W
Operating Temperature:
50 – 131 °F / 10 – 55 °C
Max Current:
1.9 A
Protection Rating:
NEMA Type 4; NEMA Type 3R
Product Family:
SpectraCool
Material:
Mild Steel
SpectraCool Indoor with RAC G28, 4000BTU 230V, Lt Gray, Steel
Catalog#:
G280426G060
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
10.18 in / 259 mm
Nominal Voltage:
230 V
Remote Access Control:
Yes
Nominal Capacity Btu/h:
4900 Btu/h
Nominal Capacity Watts:
1435 W
Operating Temperature:
50 – 131 °F / 10 – 55 °C
Max Current:
5.8 A
Protection Rating:
NEMA Type 4; NEMA Type 3R
Product Family:
SpectraCool
Material:
Mild Steel
SpectraCool Outdoor Partial Recess Mount G28, 4000BTU 115V, Lt Gray, Steel
Catalog#:
G280416G101
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
11.18 in / 284 mm
Nominal Voltage:
115 V
Remote Access Control:
No
Nominal Capacity Btu/h:
4900 Btu/h
Nominal Capacity Watts:
1172 W
Operating Temperature:
−40 to 131 °F / −40 to 55 °C
Max Current:
11.4 A
Protection Rating:
NEMA Type 4; NEMA Type 3R
Product Family:
SpectraCool
Material:
Mild Steel
SpectraCool Outdoor Without Heat G28, 6000BTU 460V, Lt Gray, Steel
Catalog#:
G280646G100
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
10.18 in / 259 mm
Nominal Voltage:
460 V
Remote Access Control:
No
Number of Phases:
3
Nominal Capacity Btu/h:
6000 Btu/h
Nominal Capacity Watts:
1757 W
Operating Temperature:
−40 to 131 °F / −40 to 55 °C
Max Current:
1.9 A
Protection Rating:
NEMA Type 4; NEMA Type 3R
Product Family:
SpectraCool
Material:
Mild Steel
SpectraCool Outdoor with Heat G28, 6000BTU 230V, Lt Gray, Steel
Catalog#:
G280626G150
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
10.18 in / 259 mm
Nominal Voltage:
230 V
Remote Access Control:
No
Nominal Capacity Btu/h:
6400 Btu/h
Nominal Capacity Watts:
1874 W
Operating Temperature:
−40 to 131 °F / −40 to 55 °C
Max Current:
5.8 A
Protection Rating:
NEMA Type 4; NEMA Type 3R
Product Family:
SpectraCool
Material:
Mild Steel
HOFFMAN on Demand
SpectraCool Indoor/Outdoor G28, 6000BTU 230V, Lt Gray, Steel
Catalog#:
G280626G050
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
10.18 in / 259 mm
Nominal Voltage:
230 V
Remote Access Control:
No
Nominal Capacity Btu/h:
6400 Btu/h
Nominal Capacity Watts:
1874 W
Operating Temperature:
50 – 131 °F / 10 – 55 °C
Max Current:
5.8 A
Protection Rating:
NEMA Type 4; NEMA Type 3R
Product Family:
SpectraCool
Material:
Mild Steel
SpectraCool Indoor with RAC G28, 6000BTU 115V, Lt Gray, Steel
Catalog#:
G280616G060
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
10.18 in / 259 mm
Nominal Voltage:
115 V
Remote Access Control:
Yes
Nominal Capacity Btu/h:
6400 Btu/h
Nominal Capacity Watts:
1874 W
Operating Temperature:
50 – 131 °F / 10 – 55 °C
Max Current:
11.4 A
Protection Rating:
NEMA Type 4; NEMA Type 3R
Product Family:
SpectraCool
Material:
Mild Steel
SpectraCool Indoor with RAC G28, 4000BTU 460V, Lt Gray, Steel
Catalog#:
G280446G060
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
10.18 in / 259 mm
Nominal Voltage:
460 V
Remote Access Control:
Yes
Number of Phases:
3
Nominal Capacity Btu/h:
4900 Btu/h
Nominal Capacity Watts:
1435 W
Operating Temperature:
50 – 131 °F / 10 – 55 °C
Max Current:
1.9 A
Protection Rating:
NEMA Type 4; NEMA Type 3R
Product Family:
SpectraCool
Material:
Mild Steel
SpectraCool Outdoor Partial Recess Mount G28, 4000BTU 230V, Lt Gray, Steel
Catalog#:
G280426G101
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
10.18 in / 259 mm
Nominal Voltage:
230 V
Remote Access Control:
No
Nominal Capacity Btu/h:
4900 Btu/h
Nominal Capacity Watts:
1435 W
Operating Temperature:
−40 to 131 °F / −40 to 55 °C
Max Current:
5.8 A
Protection Rating:
NEMA Type 4; NEMA Type 3R
Product Family:
SpectraCool
Material:
Mild Steel
SpectraCool Outdoor with Heat G28, 4000BTU 115V, Brushed, SS304
Catalog#:
G280416G151
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
11.18 in / 284 mm
Nominal Voltage:
115 V
Remote Access Control:
No
Nominal Capacity Btu/h:
4900 Btu/h
Nominal Capacity Watts:
1172 W
Operating Temperature:
−40 to 131 °F / −40 to 55 °C
Max Current:
11.4 A
Protection Rating:
NEMA Type 4X; NEMA Type 3R
Product Family:
SpectraCool
Material:
Stainless Steel 304
SpectraCool Indoor G28, 4000BTU 115V, Brushed, SS304
Catalog#:
G280416G051
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
11.18 in / 284 mm
Nominal Voltage:
115 V
Remote Access Control:
No
Nominal Capacity Btu/h:
4900 Btu/h
Nominal Capacity Watts:
1172 W
Operating Temperature:
50 – 131 °F / 10 – 55 °C
Max Current:
11.4 A
Protection Rating:
NEMA Type 4X; NEMA Type 3R
Product Family:
SpectraCool
Material:
Stainless Steel 304
HOFFMAN on Demand
SpectraCool Indoor/Outdoor G28, 6000BTU 460V, Lt Gray, Steel
Catalog#:
G280646G050
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
10.18 in / 259 mm
Nominal Voltage:
460 V
Remote Access Control:
No
Number of Phases:
3
Nominal Capacity Btu/h:
6000 Btu/h
Nominal Capacity Watts:
1757 W
Operating Temperature:
50 – 131 °F / 10 – 55 °C
Max Current:
1.9 A
Protection Rating:
NEMA Type 4; NEMA Type 3R
Product Family:
SpectraCool
Material:
Mild Steel
SpectraCool Indoor with RAC G28, 6000BTU 230V, Lt Gray, Steel
Catalog#:
G280626G060
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
10.18 in / 259 mm
Nominal Voltage:
230 V
Remote Access Control:
Yes
Nominal Capacity Btu/h:
6400 Btu/h
Nominal Capacity Watts:
1874 W
Operating Temperature:
50 – 131 °F / 10 – 55 °C
Max Current:
5.8 A
Protection Rating:
NEMA Type 4; NEMA Type 3R
Product Family:
SpectraCool
Material:
Mild Steel
SpectraCool Outdoor Partial Recess Mount G28, 6000BTU 115V, Lt Gray, Steel
Catalog#:
G280616G101
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
10.18 in / 259 mm
Nominal Voltage:
115 V
Remote Access Control:
No
Nominal Capacity Btu/h:
6400 Btu/h
Nominal Capacity Watts:
1874 W
Operating Temperature:
−40 to 131 °F / −40 to 55 °C
Max Current:
11.4 A
Protection Rating:
NEMA Type 4; NEMA Type 3R
Product Family:
SpectraCool
Material:
Mild Steel
SpectraCool Outdoor Partial Recess Mount G28, 4000BTU 460V, Lt Gray, Steel
Catalog#:
G280446G101
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
10.18 in / 259 mm
Nominal Voltage:
460 V
Remote Access Control:
No
Number of Phases:
3
Nominal Capacity Btu/h:
4900 Btu/h
Nominal Capacity Watts:
1435 W
Operating Temperature:
−40 to 131 °F / −40 to 55 °C
Max Current:
1.9 A
Protection Rating:
NEMA Type 4; NEMA Type 3R
Product Family:
SpectraCool
Material:
Mild Steel
SpectraCool Outdoor with Heat G28, 4000BTU 230V, Brushed, SS304
Catalog#:
G280426G151
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
10.18 in / 259 mm
Nominal Voltage:
230 V
Remote Access Control:
No
Nominal Capacity Btu/h:
4900 Btu/h
Nominal Capacity Watts:
1435 W
Operating Temperature:
−40 to 131 °F / −40 to 55 °C
Max Current:
5.8 A
Protection Rating:
NEMA Type 4X; NEMA Type 3R
Product Family:
SpectraCool
Material:
Stainless Steel 304
SpectraCool Indoor G28, 4000BTU 230V, Brushed, SS304
Catalog#:
G280426G051
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
10.18 in / 259 mm
Nominal Voltage:
230 V
Remote Access Control:
No
Nominal Capacity Btu/h:
4900 Btu/h
Nominal Capacity Watts:
1435 W
Operating Temperature:
50 – 131 °F / 10 – 55 °C
Max Current:
5.8 A
Protection Rating:
NEMA Type 4X; NEMA Type 3R
Product Family:
SpectraCool
Material:
Stainless Steel 304
SpectraCool Outdoor Without Heat G28, 4000BTU 115V, Lt Gray, Steel
Catalog#:
G280416G100
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
11.18 in / 284 mm
Nominal Voltage:
115 V
Remote Access Control:
No
Nominal Capacity Btu/h:
4900 Btu/h
Nominal Capacity Watts:
1172 W
Operating Temperature:
−40 to 131 °F / −40 to 55 °C
Max Current:
11.4 A
Protection Rating:
NEMA Type 4; NEMA Type 3R
Product Family:
SpectraCool
Material:
Mild Steel
SpectraCool Indoor/Outdoor with RAC G28, 6000BTU 460V, Lt Gray, Steel
Catalog#:
G280646G060
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
10.18 in / 259 mm
Nominal Voltage:
460 V
Remote Access Control:
Yes
Number of Phases:
3
Nominal Capacity Btu/h:
6000 Btu/h
Nominal Capacity Watts:
1757 W
Operating Temperature:
50 – 131 °F / 10 – 55 °C
Max Current:
1.9 A
Protection Rating:
NEMA Type 4; NEMA Type 3R
Product Family:
SpectraCool
Material:
Mild Steel
SpectraCool Outdoor Partial Recess Mount G28, 6000BTU 230V, Lt Gray, Steel
Catalog#:
G280626G101
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
10.18 in / 259 mm
Nominal Voltage:
230 V
Remote Access Control:
No
Nominal Capacity Btu/h:
6400 Btu/h
Nominal Capacity Watts:
1874 W
Operating Temperature:
−40 to 131 °F / −40 to 55 °C
Max Current:
5.8 A
Protection Rating:
NEMA Type 4; NEMA Type 3R
Product Family:
SpectraCool
Material:
Mild Steel
SpectraCool Outdoor with Heat G28, 6000BTU 115V, Brushed, SS304
Catalog#:
G280616G151
Height:
28.59 in / 726 mm
Width:
17.01 in / 432 mm
Depth:
10.18 in / 259 mm
Nominal Voltage:
115 V
Remote Access Control:
No
Nominal Capacity Btu/h:
6400 Btu/h
Nominal Capacity Watts:
1874 W
Operating Temperature:
−40 to 131 °F / −40 to 55 °C
Max Current:
11.4 A
Protection Rating:
NEMA Type 4X; NEMA Type 3R
Product Family:
SpectraCool
Material:
Stainless Steel 304
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.