Close
- Home>
- ProLine 200-mm Plinth Base

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616783464",
"Attributes" : { }
}]
Bulletin Number:
Material:

Model Code:
Ship Wt. Std. Pkg. (lbs):
Interchangeable:
Finish:
Select an Item.
Close

Catalog Number | A in. | B in. | D in. | W in. | Fits Frame B x C | C in. |
---|
Catalog Number | A in. | B in. | D in. | W in. | Fits Frame B x C | C in. |
---|---|---|---|---|---|---|
PPB245 | 15.75 | 19.69 | 18.07 | 15.71 | 400 x 500 | - |
PPB264 | - | - | 14.13 | 23.58 | 600 x 400 | - |
PPB265 | - | - | 18.07 | 23.58 | 600 x 500 | - |
PPB266 | 7.87 | 23.62 | 22.01 | 23.58 | 600 x 600 | 23.62 |
PPB268 | 7.87 | 23.62 | 29.88 | 23.58 | 600 x 800 | 31.5 |
PPB276 | 7.87 | 27.56 | 22.01 | 27.52 | 700 x 600 | 23.62 |
PPB284 | 7.87 | 31.5 | 14.13 | 31.46 | 800 x 400 | 15.75 |
PPB285 | 7.87 | 31.5 | 18.07 | 31.46 | 800 x 500 | 19.69 |
PPB286 | 7.87 | 31.5 | 22.01 | 31.46 | 800 x 600 | 23.62 |
PPB288 | 7.87 | 31.5 | 29.88 | 31.46 | 800 x 800 | 31.5 |
PPB289 | 7.87 | 31.5 | 33.82 | 31.46 | 800 x 900 | 35.43 |
PPB2105 | 7.87 | 39.37 | 18.07 | 39.33 | 1000 x 500 | 19.69 |
PPB2106 | 7.87 | 39.37 | 22.01 | 39.33 | 1000 x 600 | 23.62 |
PPB2108 | 7.87 | 39.37 | 29.88 | 39.33 | 1000 x 800 | 31.5 |
PPB2124 | 7.87 | 47.24 | 14.13 | 47.20 | 1200 x 400 | 15.75 |
PPB2125 | 7.87 | 47.24 | 18.07 | 47.20 | 1200 x 500 | 19.69 |
PPB2126 | 7.87 | 47.24 | 22.01 | 47.20 | 1200 x 600 | 23.62 |
PPB2128 | 7.87 | 47.24 | 29.88 | 47.20 | 1200 x 800 | 31.5 |
PPB2165 | 7.87 | 62.99 | 18.07 | 62.95 | 1600 x 500 | 19.69 |
PPB2166 | 7.87 | 62.99 | 22.01 | 62.95 | 1600 x 600 | 23.62 |
PPB2168 | 7.87 | 62.99 | 29.88 | 62.95 | 1600 x 800 | 31.5 |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Description:
Plinth Bases install under an enclosure to provide space for cables to enter from below. A Plinth Base consists of eight corner supports connected to four access panels. The corner supports are cast aluminum. The access panels are 16 gauge steel and attach to the corner supports with screws. Plinth Bases are finished with RAL 9005 black textured polyester powder paint and include all necessary mounting hardware. Order a gland plate system to provide Type 12 protection when using a plinth base.
Downloads
( 1 - 6 of 6 )
Certifications
Documents
ProLine 200-mm Plinth Base
Catalog Number |
PPB289
|
A in. | 7.87 |
B in. | 31.5 |
C in. | 35.43 |
D in. | 33.82 |
W in. | 31.46 |
Fits Frame B x C | 800 x 900 |
No accessories available.
Connect With Us