Image for PolyPro, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

PolyPro, Type 4X

Bulletin Number:

  • PCR
  • Industry Standards:

    Mounting brackets required to meet UL/CSA external mounting requirements. UL 508A Listed; Type 4, 4X, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12, 13; File No. E61997 Enclosure flammability evaluated per UL 508A Window flammability evaluated per UL 508A NEMA/EEMAC Type 4, 4X, 12, 13 CSA File No. 42186; Type 4, 4X, 12, 13 (solid covers only) IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>PolyPro polyester enclosures perform exceptionally well in applications where harsh chemicals, weather extremes and corrosive environments demand toughness from a lightweight enclosure. Providing excellent ultraviolet protection and a tight environmental seal, these versatile, feature-rich enclosures are also recyclable.</p>

    Applications:

    PolyPro polyester enclosures perform exceptionally well in applications where harsh chemicals, weather extremes and corrosive environments demand toughness from a lightweight enclosure. Providing excellent ultraviolet protection and a tight environmental seal, these versatile, feature-rich enclosures are also recyclable.

    Specifications:

  • Non-glass-filled polyester material offers superior UV resistance; eliminates fiberbloom associated with fiberglass
  • Provides excellent chemical resistance to a broad range of solvents, alkalis and acids
  • Resists cracking and provides excellent impact resistance
  • Lighter-weight than fiberglass
  • Recyclable
  • Easy, dustless in-field modifications using standard tools
  • Overlapping tongue-and-groove raised cover and gasket provide a secure Type 4X seal
  • Removable snap-hinge cover allows for easy access to cover and body for modifications
  • Molded layout grid on inside of body and solid covers assists with component mounting
  • Molded-in embosses for rear panel mounting
  • Optional cover screws included with all models
  • Internal rail system and adjustable panel blocks allow for panel height adjustment and installation of multiple panels
  • Scratch-resistant polycarbonate windows
  • Standard models include body and cover, two mounting feet, two latch assemblies with optional cover screwscrews and hardware (adjustable panel blocks and panels sold separately)
  • Accessories:

  • Adjustable Panel Block Kit
  • Panels for Junction Boxes
  • Hol-Sealers Non-Metallic Hole Seals
  • Aluminum Swing-Out Panels
  • Stainless Steel Latches (Padlockable)
  • Hinge Retainers
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels separately. Panels are available in aluminum, mild steel, stainless steel, conductive and composite materials.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. L in. F in. G in. H in. Panel Size D x E in. J in. M in. N in. W in. Aluminum Panel Steel Panel Cover Type Material
    Catalog Number A in. B in. C in. L in. F in. G in. H in. Panel Size D x E in. J in. M in. N in. W in. Aluminum Panel Steel Panel Cover Type Material
    6.12 4.12 4.38 8.15 4.32 7.38 2.56 4.88 x 2.88 3.91 5.23 A6P4AL A6P4 Solid Polyester
    6.12 4.12 4.38 8.15 4.32 7.38 2.56 4.88 x 2.88 3.91 4.25 2.25 5.23 A6P4AL A6P4 Window Polyester
    6.12 6.12 4.38 8.15 4.32 7.38 4.56 4.88 x 4.88 3.91 7.23 A6P6AL A6P6 Solid Polyester
    6.12 6.12 4.38 8.15 4.32 7.38 4.56 4.88 x 4.88 3.91 4.25 7.23 A6P6AL A6P6 Window Polyester
    8.12 6.12 4.38 10.15 4.32 9.38 4.56 6.75 x 4.88 3.91 7.23 A8P6AL A8P6 Solid Polyester
    8.12 6.12 4.38 10.15 4.32 9.38 4.56 6.75 x 4.88 3.91 6.25 4.25 7.23 A8P6AL A8P6 Window Polyester
    8.12 8.12 4.38 10.15 4.32 9.38 6.56 6.75 x 6.88 3.91 9.23 A8P8AL A8P8 Solid Polyester
    8.12 8.12 4.38 10.15 4.32 9.38 6.56 6.75 x 6.88 3.91 6.25 6.25 9.23 A8P8AL A8P8 Window Polyester
    10.12 8.12 4.38 12.15 4.32 11.38 6.56 8.75 x 6.88 3.91 9.23 A10P8AL A10P8 Solid Polyester
    10.12 8.12 4.38 12.15 4.32 11.38 6.56 8.75 x 6.88 3.91 8.25 6.25 9.23 A10P8AL A10P8 Window Polyester
    10.04 10.04 6.38 12.08 6.32 11.31 8.56 8.75 x 8.88 5.91 11.23 A10P10AL A10P10 Solid Polyester
    10.04 10.04 6.38 12.08 6.32 11.31 8.56 8.75 x 8.88 5.91 8.25 11.23 A10P10AL A10P10 Window Polyester
    12.08 10.09 6.38 14.08 6.32 13.34 8.56 10.75 x 8.88 5.91 11.23 A12P10AL A12P10 Solid Polyester
    12.08 10.09 6.38 14.08 6.32 13.34 8.56 10.75 x 8.88 5.91 10.25 8.25 11.23 A12P10AL A12P10 Window Polyester
    14.58 12.58 8.35 16.04 8.27 15.27 10.56 12.75 x 10.88 7.91 13.32 A14P12AL A14P12 Solid Polyester
    14.58 12.58 8.35 16.04 8.27 15.27 10.56 12.75 x 10.88 7.91 12.25 10.25 13.32 A14P12AL A14P12 Window Polyester
    16.58 14.58 8.35 18.04 8.27 17.27 12.56 14.75 x 12.88 7.91 15.32 A16P14AL A16P14 Solid Polyester
    16.58 14.58 8.35 18.04 8.27 17.27 12.56 14.75 x 12.88 7.91 14.25 12.25 15.32 A16P14AL A16P14 Window Polyester
    18.58 16.58 10.35 19.97 10.27 19.20 14.56 16.75 x 14.88 9.91 17.32 A18P16AL A18P16 Solid Polyester
    18.58 16.58 10.35 19.97 10.27 19.20 14.56 16.75 x 14.88 9.91 16.25 14.25 17.32 A18P16AL A18P16 Window Polyester