Image for Mechanical Interlock from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Mechanical Interlock

Catalog Number:  PMLFB
Back To Product

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Model Code:

  • 16969
  • Ship Wt. Std. Pkg. (lbs):

  • 1.92
  • Interchangeable:

  • False
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    <p></p>

    Description:

  • The ProLine and ProLine G2 Mechanical Interlock can be actuated by any ProLine or ProLine G2 solid or disconnect door in a multiple-bay enclosure system. Up to ten doors, including window doors, can be interlocked. The interlock device engages the door at the center to provide maximum security. The master door can be positioned in any location. Only after the master door is opened can slave doors be opened. The interlock system is modular and easy to assemble; no drilling or layout work is required to install. Brackets, rods and fasteners are heavy gauge steel. Meets interlocking requirements established by General Motors, Ford and Chrysler.
  • The Front-to-Back Interlock is used to interlock the rear doors of an enclosure in conjunction with a Master Door Actuator Kit and a Slave Door Kit. When the Master Door Actuator Kit on the front of the enclosure is activated (by a solid or disconnect master door) and the Front-to-Back Kit linkage is in place, the pivot bracket is pulled, which activates the Slave Door Kit to interlock the back doors of the enclosure with the front doors.
  • Notes:

  • For Catalog No. PMLMAK, order 1 for master door.
  • For Catalog No. PMLSK, order 1 for each slave door (wIll accommodate single door, window door and overlapping door).
  • Mechanical Interlock
    Catalog Number
    PMLFB
    Description Front-to-Back Kit
    No accessories available.