Mobile Base, fits 800x500/600mm, Black, Steel
Mobile Base, fits 800x500/600mm, Black, Steel
Catalog#: PMB86
Mobile Bases fit 600- and 800-mm wide frames. They extend beyond the front and rear of 600-mm cabinets to provide enhanced stability. Provides front extension only on 800-mm cabinets. The base fastens to the underside of the frame and provides integral mounting of furnished casters. The front and rear top surfaces of the base are trimmed with black rubber mats 3-mm thick.
Details
Resources
3D models
Features
- Casters and mounting hardware are furnished.
- Four non-locking casters provide a maximum load-bearing capacity of 1000 lb. (453.6 kg).
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
2D DXF
Data Sheet
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.