Image for Disconnect Door for ProLine Enclosures from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Disconnect Door for ProLine Enclosures

Catalog Number:  PLTDDC208
Back To Product

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Model Code:

  • 22959
  • Ship Wt. Std. Pkg. (lbs):

  • 83.0
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

  • Disconnect Doors provide a means to mount flange-mount disconnects to ProLine Enclosures. Hinged mullion provides unobstructed access to interior, thus easing equipment installation.
  • Disconnect mullion is hinged to provide easy disconnect installation and maximum access to subpanel. Removable door bar is included on disconnect door. A flush handle with defeater operates an internal 3-point latch system on disconnect door and latches to the disconnect mullion. Interlocking is provided from master door to disconnect mullion. The disconnect mullion and disconnect door include 140-degree hinges and are gasketed to maintain enclosure integrity. Steel doors are 14 gauge and painted with RAL 7035 light-gray textured polyester powder.
  • Enclosures with a preferred cutout will accept the disconnect switches listed in the Preferred Cutout Overview section.
  • ProLine enclosures with disconnect doors that have a large cutout provision will accept the following types of flange-mounted disconnect disconnect devices:
  • Allen-Bradley: Large handle to be used with 400A or greater disconnect switches and 600A or greater circuit breakers.
  • Siemens ITE: MAX-FLEX™ FHOHN handle used with MD 800 amp, ND (1200 amp), PD (1600 amp) and RD (2000 amp).
  • Disconnect Door for ProLine Enclosures
    Catalog Number
    PLTDDC208
    V in. 16.57
    H x W mm 1939 x 794
    H x W in. 76.34 x 31.26
    Cutout Provision Preferred left-hand
    Z in. 18.45
    No accessories available.