Image for 180-Degree Hinge Kit from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

180-Degree Hinge Kit

Catalog Number:  PH180
Back To Product

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Model Code:

  • 89230
  • Ship Wt. Std. Pkg. (lbs):

  • 1.36
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Optional hinging for steel solid, window or disconnect doors. The 180-degree hinges provide a door opening up to 260-degrees on single-bay enclosures. These hinges mount to the door flange and have a low-profile appearance. The kit includes three hinges with textured black polyester powder paint and all necessary mounting hardware. Cannot be used on ProLine FloTek or ConnecTek front doors.
    180-Degree Hinge Kit
    Catalog Number
    PH180
    Description 180-Degree Hinge Kit
    No accessories available.