ProLine Large Flush Bezel with SS Insert
ProLine Large Flush Bezel with SS Insert
Catalog#: PFBSSS
Bezel with Insert: Can be used on any solid, window or disconnect door when a low-profile, tool-to-open operating mechanism is needed.
Small Bezel with Insert: Can be used in place of the small Flush Swing Handle when a low-profile, tool-to-open operating mechanism is needed.
Details
Resources
3D models
Features
- Provision to add your logo is included
- Flush bezels are provided with screwdriver slot insert
- Other key inserts are available to fit the flush bezel (order separately)
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
Sell Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.