Image for ProLine Window Doors from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

ProLine Window Doors

Catalog Number:  PDWG208SS
Back To Product

Bulletin Number:

  • P20
  • Material:

  • Aluminum
  • Model Code:

  • 31539
  • Ship Wt. Std. Pkg. (lbs):

  • 70.0
  • Interchangeable:

  • False
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    <p>Window Doors can be used on the front or rear of ProLine frames to provide viewing of electronic equipment. ProLine Window Doors are designed around a mild steel profile. They have 140-degree hidden hinges and a flush bezel latch that operates a 3-point latching mechanism (doors for 700-mm frames have 2-point latching). Doors have either a smoke-gray tinted polycarbonate or a clear safety glass window; 180-degree hinges are available (order separately).</p>

    Description:

    Window Doors can be used on the front or rear of ProLine frames to provide viewing of electronic equipment. ProLine Window Doors are designed around a mild steel profile. They have 140-degree hidden hinges and a flush bezel latch that operates a 3-point latching mechanism (doors for 700-mm frames have 2-point latching). Doors have either a smoke-gray tinted polycarbonate or a clear safety glass window; 180-degree hinges are available (order separately).

    Specifications:

  • Install easily on front or rear of enclosure frame; can be hinged on left or right
  • Have two grounding brackets with RAL 7035 gray textured polyester powder paint finish (except stainless steel)
  • Have foam-in-place urethane gaskets for door and window to provide optimum sealing
  • Have a .25-in.-thick window that provides maximum protection and viewing area
  • ProLine Window Doors
    Catalog Number
    PDWG208SS
    A in. 78.74
    B in. 31.5
    Window Size M x N in. 71.56 x 25.42
    Fits Frame A x B 2000 x 800
    Window Door Type Stainless Steel and Safety Glass
    Safety Glass H x W in. 76.34 x 31.17
    No accessories available.