Rackpower PDU

RackPower Power Distribution Units
INTELLIGENT POWER MANAGEMENT SOLUTIONS

Image for RackPower PDU, 230 VAC, Single Phase from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

RackPower PDU, 230 VAC, Single Phase

Bulletin Number:

  • DPDU
  • Note:

  • All RackPower iPDUs are configured to your specifications and treated as a custom order. Contact Customer Service to place an order.
  • Industry Standards:

    UL Listed File E309439 UL 60950-1 Information Technology Equipment cUL Listed File E309439 CSA-C22.2 No. 60950-1 Information Technology Equipment FCC, CE, RoHs, REACH
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    RackPower Intelligent Power Distribution Units are a configured to order product that addresses controlling power on Cabinets as well as Open Frame Racks and Wall-Mount enclosures. Design your power solution using a variety of configuration options. The units are available in horizontal 19-in. rack or vertical mounting capabilities and a broad range of features.

    Finish:

    Standard is black, other finishes available

    Specifications:

  • Steel housing
  • Various cord length and plug styles available; also available in LSZH (low smoke zero halogen)
  • Mounting hardware
  • Type:

    Intelligent PDUs

    Notes:

  • To configure your PDU, go to https://schroff.biz/PDU_Webapp/
  • All RackPower iPDUs are configured to your specifications and treated as a custom order. Contact Customer Service to place an order.
  • All RackPower iPDUs are configured to your specifications and treated as a custom order. Contact Customer Service to place an order.
  • Features:

  • Single or multi-phase
  • Input voltages North American 110 / 120 VAC or 208 VAC, European and Asia 230 VAC or 400 VAC
  • Global plug and receptacles NEMA and IEC rated
  • 5 Configuration types: RP3000, RP2000, RP1500, RP1000, RP100
  • External communications and monitoring - protected and secure LAN connections
  • Local and remote power monitoring of single outlets and circuits showing data for current (AMP), voltage (Volt), power (kW), energy consumption (kWh) and power factor of entire PDU with a metering accuracy to within +/- 1%
  • Field Replaceable “Hot swappable” Smart Monitor (RP-Meter) and DC Module
  • Remote power on/off switch
  • 19'' Rack Mounting (1 and 2 RU offering)
  • Versatile vertical / rack and cabinet mounting
  • Surge protection
  • Dual Power feed entry for single phase RackPower PDUs
  • Temperature sensor or temperature & humidity sensor
  • Power cord whip - various lengths, color and plugs
  •  
    Catalog Number Mounting Style
    Catalog Number Mounting Style
    Rack Mount
    Panel Mount