Rackpower PDU

RackPower Power Distribution Units
INTELLIGENT POWER MANAGEMENT SOLUTIONS

Image for PDU 230 VAC 1 Phase, Rack Mount from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

PDU 230 VAC 1 Phase, Rack Mount

Catalog Number:  NP2RX
Back To Product

Bulletin Number:

  • DPDU
  • Note:

  • All RackPower iPDUs are configured to your specifications and treated as a custom order. Contact Customer Service to place an order.
  • Industry Standards:

    UL Listed File E309439 UL 60950-1 Information Technology Equipment cUL Listed File E309439 CSA-C22.2 No. 60950-1 Information Technology Equipment FCC, CE, RoHs, REACH
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Modify Product modify product
    Add Item to Project List add item to project list

    RackPower Intelligent Power Distribution Units are a configured to order product that addresses controlling power on Cabinets as well as Open Frame Racks and Wall-Mount enclosures. Design your power solution using a variety of configuration options. The units are available in horizontal 19-in. rack or vertical mounting capabilities and a broad range of features.

    Finish:

    Standard is black, other finishes available

    Specifications:

  • Steel housing
  • Various cord length and plug styles available; also available in LSZH (low smoke zero halogen)
  • Mounting hardware
  • Type:

    Intelligent PDUs

    Notes:

  • To configure your PDU, go to https://schroff.biz/PDU_Webapp/
  • All RackPower iPDUs are configured to your specifications and treated as a custom order. Contact Customer Service to place an order.
  • All RackPower iPDUs are configured to your specifications and treated as a custom order. Contact Customer Service to place an order.
  • Features:

  • Single or multi-phase
  • Input voltages North American 110 / 120 VAC or 208 VAC, European and Asia 230 VAC or 400 VAC
  • Global plug and receptacles NEMA and IEC rated
  • 5 Configuration types: RP3000, RP2000, RP1500, RP1000, RP100
  • External communications and monitoring - protected and secure LAN connections
  • Local and remote power monitoring of single outlets and circuits showing data for current (AMP), voltage (Volt), power (kW), energy consumption (kWh) and power factor of entire PDU with a metering accuracy to within +/- 1%
  • Field Replaceable “Hot swappable” Smart Monitor (RP-Meter) and DC Module
  • Remote power on/off switch
  • 19'' Rack Mounting (1 and 2 RU offering)
  • Versatile vertical / rack and cabinet mounting
  • Surge protection
  • Dual Power feed entry for single phase RackPower PDUs
  • Temperature sensor or temperature & humidity sensor
  • Power cord whip - various lengths, color and plugs
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
    PDU 230 VAC 1 Phase, Rack Mount
    Catalog Number
    NP2RX
    Mounting Style Rack Mount

    Add accessories for this item to your project list.

    Item