Image for ProLine Barrier Panels from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Barrier Panels

Catalog Number:  PBB208
Back To Product

Bulletin Number:

  • P40
  • Material:

  • Steel
  • Model Code:

  • 34519
  • Ship Wt. Std. Pkg. (lbs):

  • 52.0
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

  • Optional blank Barrier Panels are designed to be used as buffers between joined or ganged enclosure systems. When mounted to the enclosure, they maintain enclosure environmental integrity. Made from 16 gauge steel and finished in RAL 7035 textured light-gray polyester powder paint.
  • EMC Barrier Panels are designed to be used as electrical buffers between joined or ganged enclosure systems. Made from 16 gauge steel with a plated finish.
  • Barrier Panels
    Catalog Number
    PBB208
    A in. 78.74
    B in. 31.5
    H in. 76.34
    W in. 29.65
    Type Painted
    No accessories available.