Perforated Panel for Screw Cover Type 1, fits 24x24, Gray, Steel
- Ideal for mounting components that require infrequent access such as control transformers, terminals and contactors
- Provide 7/16-inch space off back of pull box for component mounting screw clearance
- Includes a grounding hole to terminate equipment grounding conductors
- Grounding hardware is included
PRODUCT ATTRIBUTES
- Material: Mild Steel
- Finish: Powder Coated
- Color: Gray
- Color Code: ANSI 61
- Thickness: 16 ga / 1.52 mm
- Panel Size: 22.40 x 23.50 in / 569 x 597 mm
- Fits Pull Box: ASE24X24X__
- Weight: 7.7 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Perforated Panel for Screw Cover, Type 1 is ideal for mounting components that require infrequent access such as control transformers, terminals and contactors. It is formed to provide 7/16-inch space off back of pull box for component mounting screw clearance and includes a grounding hole to terminate equipment grounding conductors.
BULLETIN NUMBER
PNLP
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS