Image for ProLine 100-mm Solid Base from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

ProLine 100-mm Solid Base

Catalog Number:  PB184
Back To Product

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Model Code:

  • 97720
  • Ship Wt. Std. Pkg. (lbs):

  • 23.35
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    The 100-mm base is finished with RAL 9005 textured black polyester powder paint (except stainless steel). EMC bases are finished with paint over plated surfaces. Side gland plates and drill points for locating optional casters are included.
    ProLine 100-mm Solid Base
    Catalog Number
    PB184
    A in. 31.5
    B in. 15.75
    D in. 14.13
    Description Mild Steel
    Gauge 16
    W in. 31.46
    Fits Frame B x C 800 x 400
    No accessories available.