Image for ProLine 0-mm Solid Base from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

ProLine 0-mm Solid Base

Catalog Number:  PB084
Back To Product

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Model Code:

  • 97980
  • Ship Wt. Std. Pkg. (lbs):

  • 11.68
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    The 0-mm bases are finished with RAL 7035 textured light-gray polyester powder paint (except stainless steel). EMC bases are finished with paint over plated surfaces. Bases are made of 16-gauge steel.
    ProLine 0-mm Solid Base
    Catalog Number
    PB084
    A in. 31.5
    B in. 15.75
    D in. 13.90
    W in. 31.18
    Fits Frame B x C 800 x 400
    No accessories available.