Close
- Home>
- Rack Panels

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616791536",
"Attributes" : { }
}]
Bulletin Number:
Material:

Model Code:
Ship Wt. Std. Pkg. (lbs):
Interchangeable:
Finish:
Select an Item.
Close

Catalog Number | Material | Rack Angle Size | Rack Units |
---|
Catalog Number | Material | Rack Angle Size | Rack Units |
---|---|---|---|
P19RP1UA | Aluminum | 19 in. | 1 |
P19RP1UP | Steel | 19 in. | 1 |
P19RP2UA | Aluminum | 19 in. | 2 |
P19RP2UP | Steel | 19 in. | 2 |
P19RP3UA | Aluminum | 19 in. | 3 |
P19RP3UP | Steel | 19 in. | 3 |
P19RP4UA | Aluminum | 19 in. | 4 |
P19RP4UP | Steel | 19 in. | 4 |
P19RP5UA | Aluminum | 19 in. | 5 |
P19RP5UP | Steel | 19 in. | 5 |
P19RP6UA | Aluminum | 19 in. | 6 |
P19RP6UP | Steel | 19 in. | 6 |
P19RP7UA | Aluminum | 19 in. | 7 |
P19RP7UP | Steel | 19 in. | 7 |
P19RP8UA | Aluminum | 19 in. | 8 |
P19RP8UP | Steel | 19 in. | 8 |
P19RP9UA | Aluminum | 19 in. | 9 |
P19RP9UP | Steel | 19 in. | 9 |
P19RP10UA | Aluminum | 19 in. | 10 |
P19RP10UP | Steel | 19 in. | 10 |
P19RP11UA | Aluminum | 19 in. | 11 |
P19RP11UP | Steel | 19 in. | 11 |
P19RP12UA | Aluminum | 19 in. | 12 |
P19RP12UP | Steel | 19 in. | 12 |
P19RP16UA | Aluminum | 19 in. | 16 |
P19RP16UP | Steel | 19 in. | 16 |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Description:
Rack Panels mount to rack angles and can be used for mounting components or as a blanking plate. They are available in aluminum and painted steel. Aluminum Rack Panels are .125-in.-thick 5052-H32 alloy. Steel Rack Panels are 12 gauge steel and finished in RAL 7035 textured light-gray polyester powder paint. All panels are flat with oblong holes positioned at EIA standard spacing. Mounting hardware is sold separately. The recommended fastener package kit is ECNSM6.
Downloads
( 1 - 6 of 6 )
Certifications
Documents
Rack Panels
Catalog Number |
P19RP16UP
|
Material | Steel |
Rack Angle Size | 19 in. |
Rack Units | 16 |
Add accessories for this item to your project list.
Item | |||
---|---|---|---|
![]() |
Fastener Package | ECNSM6 |
[{"catentry_id" : 3074457345616791389}]
Add Item to Project List ![]() |
Connect With Us