Image for Rack-Angle Mounted Drawer from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Rack-Angle Mounted Drawer

Catalog Number:  P19DR1US
Back To Product

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Model Code:

  • 70080
  • Ship Wt. Std. Pkg. (lbs):

  • 17.46
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Steel drawer for 19-in. rack-angle mounting mounts to the front surface of the rack angles. Integral steel box contains the drawer and protects surrounding internal equipment. Extends 13 in. (330 mm) on ball bearing slides. Front includes handle and key lock. Finish is RAL 7035 textured light-gray polyester powder paint. Mounting hardware is included.
    Rack-Angle Mounted Drawer
    Catalog Number
    P19DR1US
    H in. 1.69
    Fits rack width 19 in.
    Rack Units 1
    No accessories available.