SpectraCool Narrow Hazardous Location AC Offshore, 4000BTU 230V, Brushed, SS316
SpectraCool Narrow Hazardous Location AC Offshore, 4000BTU 230V, Brushed, SS316
Catalog#: NHZ280426G500
SpectraCool Narrow Hazardous Location Indoor/Outdoor air conditioners are engineered specifically for hazardous location cooling. Attractive design with no heavy cast enclosure and minimal use of visible fasteners. Air conditioners do not require a purge and pressurized system.
Industry Standards
UL/cUL Listed; Type 4; 4X; File No. E469720
CE
Class 1 Div 2 Groups A, B, C, D T4
Details
Resources
Features
- Not re-built from light industrial air conditioners
- Painted galvanized sheet metal cover for rugged factory and outdoor environments
- Corrosion resistant coating on ambient side components for Type 4X models
- Corrosion resistant coating on ambient and enclosure side components for Type 4X Offshore models
- Dust resistant coils for filterless operation in most environments
- Cleanable, reusable aluminum mesh filter protects coils for extremely dusty and dirty atmospheres
- Digital temperature control
- Narrow design to accommodate 12-in (300-mm) deep cabinets
- R134a earth-friendly refrigerants
- Models for 115, 230 and 400/460 3-phase VAC power input
- UL Listed to save customers time and money with agency approvals
- Easy-Mount flanges for simple installation
- Standard Type 4/4X models include:
- - Active condensate management with heater strip
- - Compressor Heater
- - Head Pressure Control
- - Power-off relay for door switch and other system requirements
- - Malfunction switch
- Nominal cooling capacities:
- - NHZ28 4000 BTU/hr. (1172 W)
- - NHZ36 6000 & 8000 BTU/hr. (1758 and 2344 W)
- - NHZ43 11000 BTU/hr. (3223 W)
- Outdoor model operating temperature range from -40 F/ -40 C to 131 F/ 55 C (125 F/52 C on NHZ28 Series and NHZ43 Series 115V)
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.