Image for Small GL66 Series Stainless Steel Wall-Mount Enclosures from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Recommended Accessories

Small GL66 Series Stainless Steel Wall-Mount Enclosures

Catalog Number:  MHC250200150SS
Back To Product

Bulletin Number:

  • GL66SS
  • Note:

  • Available in Mexico and Canada only.
  • Model Code:

  • 26471
  • Ship Wt. Std. Pkg. (lbs):

  • 9.02
  • Interchangeable:

  • False
  • Industry Standards:

    Mounting brackets required to meet UL/CSA external mounting requirements. UL 508A Listed; Type 3, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 3, 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 4, 4X, 12 CSA, File No. 42186: Type 4, 4X, 12 IEC 60529, IP66
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    This single-door enclosure provides industry-leading protection for systems incorporating large components or complex mounting configurations in highly corrosive environments. The addition of 19-in. rack-mounting accessories makes these enclosures ideal for providing rugged protection for sensitive rack-mounted components in harsh industrial environments. The enclosure is typically used in food-processing plants, pharmaceutical manufacturing facilities, petrochemical plants and waste-water treatment facilities.

    Application:

    With streamlined styling and an attractive finish, these enclosures are an excellent option when style and function are key. Manufactured in Type 304 stainless steel, these enclosures are ideal for indoor or outdoor applications which require corrosion protection from chemicals and water. The enclosures contain an external body flange to prevent contaminants from entering the enclosure; a strong door with removable hinges; a conductive panel and quarter-turn latch with 3mm double-bit insert for a secure closure.

    Specifications:

  • Dimensions in millimeters
  • Manufactured from Type 304 14 and 16 gauge stainless steel; 16 gauge doors and 14 gauge bodies
  • Type 316 stainless steel hinge pins
  • Seams continuously welded and ground smooth
  • External formed 90 degree body flange
  • Large perimeter body opening
  • Mounting holes in back of body for direct mounting or for optional external mounting brackets
  • Seamless foam-in-place gasket
  • Grounding stud on the body
  • Bonding provision on the door
  • Quarter-turn latches furnished with 3mm double-bit insert
  • Door opens 180 degrees
  • Furnished hardware kit includes 12 gauge back panel, panel mounting screws, grounding hardware and sealing washers for wall-mounting holes
  • Installation instructions
  • Finish:

    Door and body have a smooth #3 brushed finish.

    Accessories:

  • DIN Rail or Panel-Mounting Brackets
  • DIN3 Rails
  • Lock Inserts
  • Mounting-Bracket Kit
  • Wing Knob Latch
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Panel is included with the enclosure.
    Small GL66 Series Stainless Steel Wall-Mount Enclosures
    Catalog Number
    MHC250200150SS
    A in. 9.84
    B in. 7.87
    C in. 5.91
    F in. 5.31
    Panel Size D x E in. 9.10 x 7.13
    Mounting G x H in. 9.12 x 5.33
    Panel LP2520G

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Panel LP2520G Add Item to Project List add item to project list
    Thmbnail Image Panel LP2520G Add Item to Project List add item to project list