Image for Panel                                                                                                                            from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Panel

Catalog Number:  LP2520
Back To Product

Material:

  • Conductive
  • Model Code:

  • 36460
  • Ship Wt. Std. Pkg. (lbs):

  • 7.2
  • Interchangeable:

  • False
  • Bulletin Number:

  • A54P
  • Finish:

  • White
  • Material:

  • Steel
  • Product Weight lbs.:

  • 1.8
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Panels are 12 gauge steel with a white polyester powder paint or conductive finish. Ground hole is labeled. Sized for M6 fastener.
    Panel
    Catalog Number
    LP2520
    A in. 9.84
    B in. 7.87
    D in. 9.09
    E in. 7.13
    Panel Size D x E in. 9.10 x 7.13
    Fits INLINE HMI Enclosure LLB252512
    No accessories available.