LED Puck Light, 2.25x3.75x1.38, Black, Plastic
LED Puck Light, 2.25x3.75x1.38, Black, Plastic
Catalog#: LEDPUCK
The LED Puck Light is ideal for remote and darkened applications. This versatile light provides mounting flexibility; it can be magnetically attached to flat steel surfaces or can be hung with a swivel hook. It can be used as a three-LED flashlight or as a Chip on Board (COB) work light. An on/off switch is incorporated in the light.
Details
Resources
3D models
Features
- 120 lumen
- Three AAA batteries are included
- Operating temperature 40 F to 120 F (4 C to 48 C)
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.