LED Light Kit, 1.34x1.26x13.82, VAC Switch Screw Mounting, Plastic
- 400 lumen at 120-degree angle of illumination
- 6000-7000K color temperature
- Power consumption for all models is 5 watts
- The power output allows up to 10 lights to be connected to each other (daisy chain)
- Input and output connectors are included (16 AWG)
- Operating temperature -22 F to 140 F (-30 C to 60 C)
- Life expectancy of 60,000 hours at 68 F (20 C) under specifications
- Protection Class II (double insulated)
PRODUCT ATTRIBUTES
- Power Source: AC
- Mounting Style: Screw
- Activation: On/off switch
- Voltage AC: 90 VAC-265 VAC V
- Color: Light Gray
- Finish: Smooth Matte
- Material: Plastic
- Weight: 0.8 lb
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
LED light kits provide interior enclosure lighting suitable for remote and darkened enclosure applications. These light kits are light-weight and in a small form factor which are ideal where space is limited. The light can be mechanically fastened with included hardware to maintain enclosure UL listing (up to Type 4X), or can be magnetically attached to flat steel surfaces. The lights have auto-sensing circuitry (AC voltage 90 VAC to 265 VAC and DC voltage 20 VDC to 60 VDC). Option of a manual on/off switch or a PIR motion sensor is available.
BULLETIN NUMBER
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS